IESNA:LM-63-2002
[TEST]P1388933
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-835-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28074.5
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
192.9 229.9 318.9 608.2 1631.8 2774.1 3827.3 4509.7 5184.7 6052.5 7157.7 8300.0 9887.3 11385.6 12646.5 13707.2 14686.3 15643.1 
16659.3 18001.8 19552.0 21013.2 21391.5 20761.1 19707.8 18506.2 17586.4 16815.0 13892.6 9064.0 4339.1 2099.1 1112.6 452.5 259.6 
140.9 81.6 0.0 
192.9 237.4 318.9 593.4 1513.1 2729.6 3716.1 4457.8 5184.7 6045.1 7046.4 8329.6 9835.4 11192.7 12475.9 13529.2 14500.8 15413.2 
16451.6 17749.6 19359.2 20857.5 21376.7 20746.2 19626.2 18469.1 17504.9 16696.4 13914.9 9086.2 4428.1 2099.1 1120.0 437.6 252.2 
133.5 81.6 0.0 
192.9 229.9 304.1 578.6 1387.0 2514.5 3641.9 4398.5 5125.4 5956.1 6950.0 8211.0 9516.4 10873.8 11993.8 12787.4 13588.5 14567.6 
15687.6 17007.9 18832.6 20931.7 21933.0 21525.0 20197.3 18877.1 17979.6 17245.2 14730.8 10006.0 5140.2 2373.5 1127.4 422.8 267.0 
148.3 89.0 0.0 
192.9 229.9 289.3 497.0 1194.2 2277.1 3293.3 4183.4 4947.3 5763.3 6720.1 7877.2 9086.2 10287.8 11304.0 12149.6 12720.7 13581.1 
14775.3 16273.6 18365.3 20546.0 22266.8 22355.8 21206.1 19663.3 18647.1 17972.1 15776.6 11815.8 6623.7 3011.4 1327.7 482.1 267.0 
170.6 111.3 0.0 
192.9 229.9 281.9 422.8 867.8 1765.3 2788.9 3812.5 4643.2 5429.5 6312.1 7409.9 8567.0 9805.7 10851.5 11756.4 12386.9 12891.3 13640.4 
14871.7 16807.6 19514.9 22073.9 23008.5 22140.7 20575.6 19596.5 18921.6 16815.0 13840.7 8915.6 4057.3 1817.2 675.0 304.1 207.7 
148.3 0.0 
192.9 222.5 267.0 348.6 593.4 1149.7 2084.3 3004.0 4027.6 4880.6 5689.1 6608.8 7654.7 8685.7 9879.9 10836.7 11600.7 12164.4 12579.8 
13306.7 14448.9 16510.9 19730.0 22303.9 22971.4 21428.6 20330.9 19507.5 17630.9 14997.8 11333.7 6697.8 3367.5 1320.3 467.3 274.4 
200.3 0.0 
192.9 222.5 244.8 296.7 400.5 645.3 1120.0 1891.4 2737.0 3671.6 4576.5 5555.6 6401.1 7320.9 8322.2 9345.8 10221.1 11022.1 11622.9 
12238.6 13010.0 14226.4 16169.7 19151.5 22133.3 23171.7 22541.2 21725.3 18825.1 15628.3 12483.3 9991.1 6341.8 2996.6 1216.4 
393.1 267.0 0.0 
192.9 215.1 237.4 274.4 341.2 459.9 764.0 1260.9 2010.1 2796.3 3679.0 4598.7 5496.2 6401.1 7291.2 8300.0 9175.2 10072.7 10821.9 11578.4 
12357.2 13380.8 14945.9 17260.1 20479.2 22867.6 23334.9 23075.3 20560.8 16970.8 13462.4 10747.7 7743.7 4354.0 1824.7 511.8 
304.1 0.0 
192.9 207.7 229.9 259.6 296.7 363.4 511.8 749.1 1209.0 1839.5 2588.6 3382.3 4257.5 5140.2 6067.4 7001.9 7899.4 8826.6 9709.3 10562.3 
11459.7 12520.4 13922.3 15754.4 18120.5 21065.2 22415.1 22830.5 22251.9 19559.5 15858.2 12208.9 8670.8 5652.0 2507.1 830.7 
348.6 0.0 
192.9 207.7 215.1 229.9 237.4 259.6 281.9 326.4 385.7 489.5 660.1 912.3 1260.9 1757.9 2336.5 2981.8 3679.0 4502.3 5385.0 6378.9 7454.4 8715.3 
10213.6 12008.6 14078.1 16288.4 17630.9 18491.4 19863.6 19136.7 15858.2 10992.5 6623.7 3478.7 1461.2 430.2 281.9 0.0 
192.9 200.3 200.3 200.3 207.7 207.7 207.7 215.1 207.7 215.1 215.1 222.5 237.4 252.2 296.7 341.2 408.0 497.0 615.6 786.2 1001.3 1327.7 1765.3 2462.5 
3604.8 5622.3 7343.1 8418.6 9939.2 8500.2 6208.3 4361.4 2870.5 1483.5 430.2 103.8 29.7 0.0 
192.9 192.9 192.9 185.4 185.4 185.4 185.4 178.0 170.6 170.6 170.6 170.6 163.2 155.8 155.8 155.8 163.2 178.0 192.9 215.1 244.8 267.0 304.1 356.0 467.3 793.7 
1186.8 1565.1 2551.6 2707.3 1913.7 1164.5 675.0 311.5 126.1 51.9 22.3 0.0 
192.9 185.4 185.4 178.0 170.6 170.6 163.2 155.8 148.3 148.3 140.9 133.5 126.1 118.7 103.8 96.4 89.0 89.0 89.0 89.0 89.0 89.0 81.6 81.6 66.8 59.3 59.3 
59.3 74.2 89.0 66.8 59.3 59.3 44.5 29.7 22.3 22.3 0.0 
192.9 178.0 170.6 155.8 148.3 140.9 133.5 118.7 111.3 96.4 81.6 74.2 59.3 51.9 44.5 37.1 29.7 29.7 22.3 14.8 14.8 14.8 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 0.0 7.4 
7.4 14.8 14.8 14.8 0.0 
192.9 170.6 155.8 140.9 126.1 118.7 103.8 89.0 74.2 59.3 51.9 37.1 29.7 22.3 14.8 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 
14.8 14.8 0.0 
192.9 163.2 140.9 126.1 111.3 89.0 81.6 66.8 51.9 37.1 29.7 14.8 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 
14.8 0.0 
192.9 155.8 133.5 111.3 96.4 81.6 59.3 44.5 37.1 22.3 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 
7.4 0.0 
192.9 155.8 126.1 103.8 81.6 66.8 51.9 37.1 29.7 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 
0.0 
192.9 148.3 126.1 96.4 81.6 66.8 44.5 29.7 22.3 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
192.9 155.8 126.1 96.4 81.6 59.3 44.5 37.1 22.3 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
192.9 155.8 126.1 103.8 81.6 59.3 51.9 37.1 29.7 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
192.9 155.8 126.1 103.8 81.6 59.3 51.9 37.1 29.7 22.3 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
